IESNA:LM-63-2002
[TEST]P953832
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40789
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4785.8 5992.3 7082.9 7927.2 8615.7 9005.3 9188.4 9253.7 9584.3 10291.7
11460.3 12936.2 14389 15549.2 16564 17490.4 18075.8 18225.3 17865.2 16953.5
15113.3 11931.9 9849.6 8249.4 6533.4 4596.3 3021.4 2118.1 1652.8 1427.5
1294.9 1088.5 922.2 320 155.8 25.3 0
4785.8 6034.4 7135.6 7994.6 8626.3 9053.7 9272.7 9333.7 9607.4 10245.4
11325.5 12772 14197.4 15397.6 16423 17349.4 18044.2 18294.7 18065.2 17292.5
15755.5 12816.2 10247.5 8605.2 6910.3 5011.1 3295.1 2223.4 1705.5 1478.1
1307.5 1105.4 930.6 395.8 166.3 31.6 0
4785.8 5981.7 7061.9 7929.3 8605.2 9095.8 9367.4 9483.2 9698 10270.7
11190.8 12475.1 13843.7 15050.2 16025 16804 17534.7 17890.5 17800 17183
15947.1 13927.9 11102.3 9131.6 7449.3 5609.1 3745.7 2488.7 1840.2 1528.6
1349.6 1174.9 1006.4 768.5 391.6 46.3 0
4785.8 5981.7 7030.3 7895.7 8617.8 9171.6 9542.2 9735.9 9938 10380.1
11064.4 12060.3 13243.6 14378.5 15292.3 16041.9 16671.4 17180.9 17317.8 17115.7
16372.4 14993.3 13056.2 10763.4 8605.2 6687.1 4676.3 2994 2042.3 1553.9
1341.2 1164.3 993.8 791.7 555.9 216.9 0
4785.8 5804.9 6821.8 7710.4 8472.6 9146.3 9683.2 10039.1 10266.5 10616
11184.5 11915.1 12860.4 13822.7 14688 15433.4 16039.8 16578.8 16962 17065.1
16860.9 16233.5 15016.5 13176.3 11026.5 8830.5 6579.7 4337.3 2724.5 1827.6
1393.8 1238 1075.9 821.1 553.7 172.7 0
4785.8 5712.2 6630.2 7495.6 8295.7 9036.8 9710.6 10243.3 10605.4 10944.4
11369.7 11980.3 12687.8 13527.9 14374.3 15216.5 15932.4 16492.4 16915.6 17265.2
17536.8 17446.2 17065.1 16199.8 14704.9 12767.8 10277 7880.9 5299.6 3272
2122.4 1450.7 1050.6 635.9 320 84.2 0
4785.8 5535.4 6333.4 7148.2 7939.9 8716.8 9466.4 10133.8 10687.6 11131.8
11582.4 12075.1 12616.2 13290 14062.7 14938.6 15839.7 16709.3 17479.9 18157.9
18774.8 19452.8 19758.1 19947.6 19905.5 19046.4 17406.2 14793.3 11336 7678.8
4432.1 2301.3 1174.9 678 330.6 113.7 0
4785.8 5400.6 6040.7 6739.7 7464 8148.3 8883.1 9596.9 10283.3 10889.7
11496.1 12058.2 12567.8 13117.3 13694.2 14313.2 15031.2 15843.9 16732.5 17675.7
18705.3 20183.4 21377.2 22105.7 22935.3 23535.4 23613.3 22806.8 20709.8 17315.7
12616.2 8142 4150 1692.8 604.3 117.9 0
4785.8 5158.5 5609.1 6131.2 6703.9 7310.3 7927.2 8537.8 9142.1 9763.2
10413.8 11016 11670.8 12355.1 13066.8 13780.5 14572.2 15460.7 16444 17557.8
18859 20831.9 22790 24131.2 25843 27858 30014 31452.1 31144.7 28249.6
22288.9 14450.1 6129.1 1871.8 589.5 122.1 0
4785.8 5116.4 5564.9 6044.9 6586 7158.7 7744.1 8327.3 8904.2 9489.5
10066.4 10664.4 11296 11980.3 12687.8 13422.6 14239.5 15142.8 16153.4 17305.2
18604.3 20692.9 22665.8 24118.6 25948.3 28144.3 30498.3 31997.4 31713.1 28634.9
22156.2 13548.9 5192.2 1433.9 463.2 105.3 0
4785.8 4956.4 5188 5499.6 5876.5 6287 6701.8 7137.7 7588.2 8043
8502 8975.8 9453.7 9959 10502.3 11077.1 11708.7 12424.6 13287.9 14273.2
15473.4 17381 18827.4 20255 21996.2 24091.2 26057.8 26910.5 26019.9 22623.7
16700.9 9295.8 2680.3 562.2 187.4 42.1 0
4785.8 4838.5 4969 5156.4 5415.4 5695.4 6000.7 6314.4 6632.3 6971.3
7301.9 7619.8 7948.3 8274.6 8619.9 8984.2 9367.4 9832.7 10371.7 11070.8
12081.4 13336.3 14191.1 15147 16290.3 17536.8 18387.4 18090.5 16604 13816.3
9978 5105.9 1665.5 496.9 170.5 40 0
4785.8 4733.2 4752.1 4838.5 4979.5 5124.8 5316.4 5505.9 5693.3 5889.1
6059.6 6213.4 6341.8 6459.7 6541.8 6594.4 6647.1 6682.9 6741.8 6878.7
7207.1 7400.9 7436.6 7508.2 7619.8 7720.9 7445.1 6571.3 5324.8 3945.7
2682.4 1520.2 762.2 322.1 155.8 54.7 0
4785.8 4512.1 4350 4265.8 4257.3 4291 4347.9 4411 4455.3 4482.6
4480.5 4427.9 4345.8 4230 4076.3 3888.9 3663.6 3429.9 3215.1 3015.1
2808.7 2625.6 2471.9 2345.5 2236 2124.5 1985.5 1798.1 1539.1 1191.7
867.5 638 442.2 284.2 162.1 46.3 0
4785.8 4307.9 4011 3880.4 3848.9 3876.2 3935.2 3998.4 4029.9 4021.5
3977.3 3899.4 3785.7 3644.6 3480.4 3312 3137.2 2962.4 2789.8 2600.3
2408.7 2236 2109.7 2033.9 2004.4 2008.7 2004.4 1945.5 1800.2 1558.1
1185.4 816.9 572.7 376.9 187.4 42.1 0
4785.8 4147.8 3789.9 3648.8 3655.2 3735.2 3823.6 3880.4 3884.7 3846.8
3773.1 3667.8 3543.6 3400.4 3248.8 3099.3 2941.4 2775.1 2604.5 2446.6
2326.6 2223.4 2153.9 2109.7 2071.8 2027.6 1958.1 1886.5 1798.1 1657
1442.3 1132.8 743.2 410.6 195.8 42.1 0
4785.8 3994.1 3625.7 3530.9 3589.9 3699.4 3785.7 3827.8 3811 3745.7
3644.6 3524.6 3385.7 3248.8 3103.5 2962.4 2865.6 2749.8 2604.5 2488.7
2410.8 2307.6 2145.5 2017.1 1932.9 1850.7 1766.5 1682.3 1606.5 1537
1454.9 1322.3 1082.2 829.6 486.4 117.9 0
4785.8 3907.8 3539.4 3486.7 3587.8 3693.1 3779.4 3804.7 3764.6 3661.5
3537.3 3396.2 3244.6 3109.8 2994 2928.8 2850.9 2770.8 2692.9 2520.3
2366.6 2244.5 2122.4 2008.7 1890.7 1787.6 1686.5 1593.9 1497 1385.4
1275.9 1177 1031.7 890.6 623.2 242.1 0
4785.8 3834.1 3484.6 3478.3 3589.9 3691 3766.8 3775.2 3714.1 3602.5
3461.5 3305.6 3166.7 3038.2 2951.9 2878.2 2783.5 2655 2541.3 2404.5
2299.2 2181.3 2065.5 1960.2 1871.8 1781.3 1684.4 1585.4 1469.6 1341.2
1200.1 1075.9 915.9 692.7 459 191.6 0
4785.8 3792 3457.2 3476.2 3598.3 3697.3 3764.6 3752 3674.1 3541.5
3377.2 3223.5 3093 2994 2947.7 2836.1 2663.5 2463.4 2383.4 2316.1
2196 2103.4 2023.4 1905.5 1817.1 1747.6 1657 1549.7 1421.2 1280.1
1126.4 1059.1 911.7 595.9 433.7 265.3 0
4785.8 3783.6 3440.4 3478.3 3600.4 3701.5 3762.5 3745.7 3650.9 3501.5
3335.1 3183.5 3055.1 2994 2922.4 2781.4 2528.7 2362.4 2320.3 2238.2
2132.9 2019.2 1911.8 1829.7 1779.2 1734.9 1652.8 1551.8 1429.6 1288.6
1139.1 1177 939.1 627.4 478 176.9 0
4785.8 3783.6 3438.3 3484.6 3602.5 3703.6 3760.4 3752 3659.4 3503.6
3335.1 3181.4 3053 2996.1 2916.1 2773 2509.8 2364.5 2330.8 2236
2126.6 2002.3 1913.9 1804.4 1789.7 1734.9 1650.7 1551.8 1438.1 1286.5
1143.3 1160.1 806.4 648.5 471.6 170.5 0
